Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 10/1 A WR 1.438
Part #:0220-78564
Catalog #:382 10/1 A WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Model Code: | 382 |
| Ratio: | 10:1 | Product Line: | PowerCube Worm Gear Drive |
| Service Factor: | 1 | Output RPM: | 175 |
| Gear Type: | Worm | Style: | A |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Input HP: | 12.6 | Input Diameter (in): | 1 in |
| Input Style: | Shaft | Ratio Range: | 10:1 |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3907 in/lbs |
General Specifications
| UPC: | 662798593142 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

