Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 40/1 A WR 1.438
Part #:0220-78568
Catalog #:382 40/1 A WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.22 | Ratio: | 40:1 |
| Style: | A | Output Diameter (in): | 1.438 in |
| Model Code: | 382 | Series Code: | 380 |
| Service Factor: | 1 | Product Line: | PowerCube Worm Gear Drive |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 43.8 | Input Diameter (in): | 1 in |
| Center Distance (in): | 3.75 | Ratio Range: | 40:1 |
| Input Style: | Shaft | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4406 in/lbs |
General Specifications
| UPC: | 662798593197 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

