Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 5/1 A WR 1.938
Part #:0220-78571
Catalog #:382 5/1 A WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Input Diameter (in): | 1 in |
| Style: | A | Service Factor: | 1 |
| Model Code: | 382 | Ratio: | 5:1 |
| Input HP: | 20 | Output RPM: | 350 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Series Code: | 380 | Gear Type: | Worm |
| Center Distance (in): | 3.75 | Ratio Range: | 5:1 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3230 in/lbs |
General Specifications
| UPC: | 662798593227 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

