Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 15/1 A WR 1.938
Part #:0220-78573
Catalog #:382 15/1 A WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 382 | Output RPM: | 117 |
| Input HP: | 8.87 | Series Code: | 380 |
| Product Line: | PowerCube Worm Gear Drive | Style: | A |
| Ratio: | 15:1 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Input Diameter (in): | 1 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 3.75 | Input Style: | Shaft |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3993 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798593241 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

