Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 60/1 A WR 2.000
Part #:0220-78586
Catalog #:382 60/1 A WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Series Code: | 380 |
| Ratio: | 60:1 | Product Line: | PowerCube Worm Gear Drive |
| Style: | A | Input Diameter (in): | 1 in |
| Output Diameter (in): | 2.000 in | Model Code: | 382 |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Input HP: | 2.77 | Output RPM: | 29.2 |
| Keyway: | 1/4 x 1/8 | Ratio Range: | 60:1 |
| Mounting Style: | A | Center Distance (in): | 3.75 |
| Input Style: | Shaft | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3967 in/lbs |
General Specifications
| UPC: | 662798593371 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

