Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 30/1 A WR 2.188
Part #:0220-78591
Catalog #:382 30/1 A WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 5 | Series Code: | 380 |
| Output RPM: | 58.3 | Style: | A |
| Product Line: | PowerCube Worm Gear Drive | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Service Factor: | 1.0 | Input Diameter (in): | 1 in |
| Ratio: | 30:1 | Model Code: | 382 |
| Ratio Range: | 30:1 | Center Distance (in): | 3.75 |
| Keyway: | 1/4 x 1/8 | Mounting Style: | A |
| Input Style: | Shaft | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4063 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593425 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

