Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 10/1 B WR 1.438
Part #:0220-78596
Catalog #:382 10/1 B WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Input HP: | 12.6 |
| Ratio: | 10:1 | Model Code: | 382 |
| Service Factor: | 1 | Style: | B |
| Output RPM: | 175 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Product Line: | PowerCube Worm Gear Drive |
| Input Diameter (in): | 1 in | Series Code: | 380 |
| Ratio Range: | 10:1 | Input Style: | Shaft |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3907 in/lbs |
General Specifications
| UPC: | 662798600956 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

