Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 15/1 B WR 1.438
Part #:0220-78597
Catalog #:382 15/1 B WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Service Factor: | 1 | Input HP: | 8.87 |
| Ratio: | 15:1 | Input Diameter (in): | 1 in |
| Style: | B | Model Code: | 382 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Series Code: | 380 | Product Line: | PowerCube Worm Gear Drive |
| Center Distance (in): | 3.75 | Ratio Range: | 15:1 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 3993 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798600963 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

