Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 40/1 B WR 1.438
Part #:0220-78600
Catalog #:382 40/1 B WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Model Code: | 382 | Style: | B |
| Input HP: | 4.22 | Series Code: | 380 |
| Gear Type: | Worm | Input Diameter (in): | 1 in |
| Ratio: | 40:1 | Product Line: | PowerCube Worm Gear Drive |
| Center Distance (in): | 3.75 | Ratio Range: | 40:1 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4406 in/lbs |
General Specifications
| UPC: | 662798600994 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

