Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 60/1 B WR 2.000
Part #:0220-78618
Catalog #:382 60/1 B WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Input HP: | 2.77 |
| Input Diameter (in): | 1 in | Product Type: | Right Angle |
| Product Line: | PowerCube Worm Gear Drive | Ratio: | 60:1 |
| Output Diameter (in): | 2.000 in | Series Code: | 380 |
| Model Code: | 382 | Service Factor: | 1 |
| Style: | B | Output RPM: | 29.2 |
| Input Style: | Shaft | Ratio Range: | 60:1 |
| Center Distance (in): | 3.75 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3967 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798601175 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

