Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 15/1 B WR 2.188
Part #:0220-78621
Catalog #:382 15/1 B WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 117 | Service Factor: | 1 |
| Input HP: | 8.87 | Input Diameter (in): | 1 in |
| Series Code: | 380 | Output Diameter (in): | 2.188 in |
| Product Line: | PowerCube Worm Gear Drive | Gear Type: | Worm |
| Model Code: | 382 | Product Type: | Right Angle |
| Style: | B | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Center Distance (in): | 3.75 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 3993 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798601205 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

