Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 382 30/1 B WR 2.188
Part #:0220-78623
Catalog #:382 30/1 B WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Output RPM: | 58.3 |
| Series Code: | 380 | Product Line: | PowerCube Worm Gear Drive |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Input HP: | 5 | Model Code: | 382 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Service Factor: | 1 | Input Diameter (in): | 1 in |
| Center Distance (in): | 3.75 | Input Style: | Shaft |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4063 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798601229 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

