Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 10/1 A WR 56C
Part #:0220-78628
Catalog #:384 10/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 12.6 | Product Type: | Right Angle |
| Ratio: | 10:1 | Model Code: | 384 |
| Input Diameter (in): | 0.625 in | Product Line: | PowerCube Worm Gear Drive |
| Gear Type: | Worm | Output Diameter (in): | 1.500 in |
| Style: | A | Series Code: | 380 |
| Service Factor: | 1 | Frame Size: | 56C |
| Output RPM: | 175 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 56C | Center Distance (in): | 3.75 |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3907 in/lbs |
General Specifications
| UPC: | 662798593470 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

