Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 20/1 A WR 56C
Part #:0220-78630
Catalog #:384 20/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 384 | Series Code: | 380 |
| Output RPM: | 87.5 | Product Line: | PowerCube Worm Gear Drive |
| Gear Type: | Worm | Input HP: | 7.44 |
| Frame Size: | 56C | Style: | A |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 20:1 |
| Output Diameter (in): | 1.500 in | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Ratio Range: | 20:1 | Center Distance (in): | 3.75 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 4372 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593494 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

