Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 30/1 A WR 56C
Part #:0220-78631
Catalog #:384 30/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 30:1 |
| Series Code: | 380 | Product Line: | PowerCube Worm Gear Drive |
| Service Factor: | 1 | Input HP: | 5 |
| Output RPM: | 58.3 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.500 in |
| Model Code: | 384 | Center Distance (in): | 3.75 |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 4063 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798593500 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

