Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 40/1 A WR 56C
Part #:0220-78632
Catalog #:384 40/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 384 | Input HP: | 4.22 |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Product Line: | PowerCube Worm Gear Drive | Output RPM: | 43.8 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.500 in | Service Factor: | 1.0 |
| Series Code: | 380 | Style: | A |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 3.75 |
| Overhung Load: | 1,600 | Keyway: | 3/16 x 3/32 |
| Mounting Style: | A | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 4406 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593517 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

