Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 5/1 A WR 143TC
Part #:0220-78635
Catalog #:384 5/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Frame Size: | 140TC |
| Output RPM: | 350 | Service Factor: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input HP: | 20 | Product Line: | PowerCube Worm Gear Drive |
| Ratio: | 5:1 | Style: | A |
| Model Code: | 384 | Series Code: | 380 |
| Output Diameter (in): | 1.500 in | Output Shaft Orientation: | LR |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3230 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593548 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

