Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 20/1 A WR 143TC
Part #:0220-78638
Catalog #:384 20/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Input Diameter (in): | 0.875 in |
| Model Code: | 384 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.500 in |
| Service Factor: | 1.0 | Product Line: | PowerCube Worm Gear Drive |
| Style: | A | Frame Size: | 140TC |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Input HP: | 7.44 | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.75 | Overhung Load: | 1,600 |
| Keyway: | 3/16 x 3/32 | Mounting Style: | A |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 4372 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593579 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

