Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 15/1 A WR 182TC
Part #:0220-78645
Catalog #:384 15/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Input HP: | 8.87 |
| Product Line: | PowerCube Worm Gear Drive | Product Type: | Right Angle |
| Series Code: | 380 | Style: | A |
| Service Factor: | 1.0 | Output RPM: | 117 |
| Frame Size: | 180TC | Ratio: | 15:1 |
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Model Code: | 384 | Mounting Style: | A |
| Ratio Range: | 15:1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Overhung Load: | 1,600 | Output Shaft Orientation: | LR |
| Keyway: | 1/4 x 1/8 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3993 in/lbs |
General Specifications
| UPC: | 662798593647 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

