Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 20/1 A WR 182TC
Part #:0220-78646
Catalog #:384 20/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 7.44 | Gear Type: | Worm |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Series Code: | 380 | Ratio: | 20:1 |
| Product Line: | PowerCube Worm Gear Drive | Output RPM: | 87.5 |
| Output Diameter (in): | 1.500 in | Service Factor: | 1.0 |
| Product Type: | Right Angle | Style: | A |
| Model Code: | 384 | Mounting Style: | A |
| Keyway: | 1/4 x 1/8 | Output Shaft Orientation: | LR |
| Ratio Range: | 20:1 | Motor Frame Size: | 180TC |
| Overhung Load: | 1,600 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 4372 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593654 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

