Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 30/1 A WR 182TC
Part #:0220-78647
Catalog #:384 30/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Series Code: | 380 |
| Product Type: | Right Angle | Style: | A |
| Service Factor: | 1.0 | Model Code: | 384 |
| Product Line: | PowerCube Worm Gear Drive | Input HP: | 5 |
| Output Diameter (in): | 1.500 in | Ratio: | 30:1 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Output RPM: | 58.3 | Mounting Style: | A |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Ratio Range: | 30:1 |
| Keyway: | 1/4 x 1/8 | Overhung Load: | 1,600 |
| Center Distance (in): | 3.75 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 4063 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593661 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

