Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 15/1 B WR 182TC
Part #:0220-78669
Catalog #:384 15/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Output RPM: | 117 |
| Product Line: | PowerCube Worm Gear Drive | Input HP: | 8.87 |
| Output Diameter (in): | 1.500 in | Style: | B |
| Service Factor: | 1 | Ratio: | 15:1 |
| Model Code: | 384 | Product Type: | Right Angle |
| Frame Size: | 180TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 3993 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798593883 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

