Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 20/1 C WR 56C
Part #:0220-78678
Catalog #:384 20/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Output Diameter (in): | 1.500 in |
| Style: | C | Input HP: | 7.44 |
| Model Code: | 384 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Output RPM: | 87.5 | Frame Size: | 56C |
| Product Line: | PowerCube Worm Gear Drive | Product Type: | Right Angle |
| Ratio: | 20:1 | Motor Frame Size: | 56C |
| Ratio Range: | 20:1 | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4372 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798593975 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

