Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 40/1 C WR 56C
Part #:0220-78680
Catalog #:384 40/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 0.625 in | Input HP: | 4.22 |
| Product Type: | Right Angle | Style: | C |
| Service Factor: | 1 | Series Code: | 380 |
| Frame Size: | 56C | Model Code: | 384 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 4406 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798593999 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

