Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 60/1 C WR 56C
Part #:0220-78682
Catalog #:384 60/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.77 | Input Diameter (in): | 0.625 in |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Product Line: | PowerCube Worm Gear Drive | Series Code: | 380 |
| Ratio: | 60:1 | Frame Size: | 56C |
| Service Factor: | 1.0 | Style: | C |
| Output Diameter (in): | 1.500 in | Model Code: | 384 |
| Product Type: | Right Angle | Mounting Style: | C |
| Ratio Range: | 60:1 | Overhung Load: | 1,600 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Keyway: | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 3967 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798594019 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

