Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 30/1 C WR 143TC
Part #:0220-78687
Catalog #:384 30/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Service Factor: | 1 |
| Model Code: | 384 | Ratio: | 30:1 |
| Style: | C | Output Diameter (in): | 1.500 in |
| Series Code: | 380 | Product Line: | PowerCube Worm Gear Drive |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input HP: | 5 | Ratio Range: | 30:1 |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4063 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798594064 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

