Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 40/1 C WR 143TC
Part #:0220-78688
Catalog #:384 40/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Ratio: | 40:1 |
| Series Code: | 380 | Style: | C |
| Product Line: | PowerCube Worm Gear Drive | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP: | 4.22 |
| Gear Type: | Worm | Model Code: | 384 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.75 |
| Ratio Range: | 40:1 | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 4406 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798594071 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

