Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 10/1 C WR 182TC
Part #:0220-78692
Catalog #:384 10/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Series Code: | 380 |
| Input HP: | 12.6 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | PowerCube Worm Gear Drive | Model Code: | 384 |
| Style: | C | Output Diameter (in): | 1.500 in |
| Output RPM: | 175 | Input Diameter (in): | 1.125 in |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.75 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3907 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798594118 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

