Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384 15/1 C WR 182TC
Part #:0220-78693
Catalog #:384 15/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Frame Size: | 180TC |
| Input HP: | 8.87 | Ratio: | 15:1 |
| Product Type: | Right Angle | Style: | C |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Model Code: | 384 | Gear Type: | Worm |
| Series Code: | 380 | Output RPM: | 117 |
| Input Diameter (in): | 1.125 in | Ratio Range: | 15:1 |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3993 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798594125 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

