Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 10/1 A WR 56C 1.438
Part #:0220-78700
Catalog #:385 10/1 A WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Product Line: | PowerCube Worm Gear Drive |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Style: | A | Model Code: | 385 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Output RPM: | 175 | Input HP: | 12.6 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Center Distance (in): | 3.75 | Output Torque Rating (in-lb): | 3907 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798594194 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

