Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 60/1 A WR 56C 1.938
Part #:0220-78714
Catalog #:385 60/1 A WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Series Code: | 380 | Input Diameter (in): | 0.625 in |
| Model Code: | 385 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Input HP: | 2.77 |
| Style: | A | Product Line: | PowerCube Worm Gear Drive |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Frame Size: | 56C | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3967 in/lbs |
General Specifications
| UPC: | 662798594330 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

