Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 30/1 A WR 56C 2.000
Part #:0220-78719
Catalog #:385 30/1 A WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Ratio: | 30:1 |
| Input HP: | 5 | Model Code: | 385 |
| Frame Size: | 56C | Service Factor: | 1 |
| Product Line: | PowerCube Worm Gear Drive | Style: | A |
| Output Diameter (in): | 2.000 in | Output RPM: | 58.3 |
| Product Type: | Right Angle | Series Code: | 380 |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Center Distance (in): | 3.75 |
| Ratio Range: | 30:1 | Output Torque Rating (in-lb): | 4063 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798594385 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

