Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 60/1 A WR 56C 2.188
Part #:0220-78730
Catalog #:385 60/1 A WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Input HP: | 2.77 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Output RPM: | 29.2 | Frame Size: | 56C |
| Series Code: | 380 | Model Code: | 385 |
| Style: | A | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 3967 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798594491 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

