Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 50/1 A WR 143TC 1.438
Part #:0220-78737
Catalog #:385 50/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Model Code: | 385 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Series Code: | 380 | Service Factor: | 1.0 |
| Input HP: | 3.37 | Ratio: | 50:1 |
| Output Diameter (in): | 1.438 in | Frame Size: | 140TC |
| Product Line: | PowerCube Worm Gear Drive | Style: | A |
| Output RPM: | 35 | Motor Frame Size: | 140TC |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Mounting Style: | A | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 3.75 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4214 in/lbs |
General Specifications
| UPC: | 662798594569 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

