Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 5/1 A WR 143TC 1.938
Part #:0220-78739
Catalog #:385 5/1 A WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Frame Size: | 140TC |
| Output RPM: | 350 | Ratio: | 5:1 |
| Style: | A | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP: | 20 | Model Code: | 385 |
| Input Diameter (in): | 0.875 in | Series Code: | 380 |
| Product Line: | PowerCube Worm Gear Drive | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Output Torque Rating (in-lb): | 3230 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798594583 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

