Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 30/1 A WR 143TC 1.938
Part #:0220-78743
Catalog #:385 30/1 A WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 385 | Gear Type: | Worm |
| Output RPM: | 58.3 | Style: | A |
| Service Factor: | 1 | Product Line: | PowerCube Worm Gear Drive |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Ratio: | 30:1 | Input HP: | 5 |
| Product Type: | Right Angle | Series Code: | 380 |
| Output Diameter (in): | 1.938 in | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4063 in/lbs |
General Specifications
| UPC: | 662798594620 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

