Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 40/1 A WR 143TC 2.188
Part #:0220-78760
Catalog #:385 40/1 A WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Frame Size: | 140TC |
| Ratio: | 40:1 | Service Factor: | 1 |
| Gear Type: | Worm | Style: | A |
| Output Diameter (in): | 2.188 in | Input Diameter (in): | 0.875 in |
| Input HP: | 4.22 | Model Code: | 385 |
| Product Line: | PowerCube Worm Gear Drive | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4406 in/lbs |
General Specifications
| UPC: | 662798594804 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

