Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 5/1 A WR 182TC 1.438
Part #:0220-78763
Catalog #:385 5/1 A WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Model Code: | 385 |
| Input HP: | 20 | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 350 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Product Line: | PowerCube Worm Gear Drive | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Ratio: | 5:1 |
| Series Code: | 380 | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3230 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798594835 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

