Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 15/1 A WR 182TC 1.438
Part #:0220-78765
Catalog #:385 15/1 A WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1.0 |
| Product Line: | PowerCube Worm Gear Drive | Input Diameter (in): | 1.125 in |
| Series Code: | 380 | Style: | A |
| Output Diameter (in): | 1.438 in | Model Code: | 385 |
| Ratio: | 15:1 | Frame Size: | 180TC |
| Output RPM: | 117 | Product Type: | Right Angle |
| Input HP: | 8.87 | Ratio Range: | 15:1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Keyway: | 1/4 x 1/8 | Mounting Style: | A |
| Center Distance (in): | 3.75 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3993 in/lbs |
General Specifications
| UPC: | 662798594859 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

