Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 30/1 A WR 182TC 1.438
Part #:0220-78767
Catalog #:385 30/1 A WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Style: | A |
| Input HP: | 5 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Product Line: | PowerCube Worm Gear Drive |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Series Code: | 380 | Model Code: | 385 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Center Distance (in): | 3.75 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4063 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798594873 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

