Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 10/1 A WR 182TC 1.938
Part #:0220-78772
Catalog #:385 10/1 A WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Ratio: | 10:1 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.938 in |
| Series Code: | 380 | Model Code: | 385 |
| Product Type: | Right Angle | Input HP: | 12.6 |
| Product Line: | PowerCube Worm Gear Drive | Style: | A |
| Service Factor: | 1 | Output RPM: | 175 |
| Frame Size: | 180TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Output Torque Rating (in-lb): | 3907 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798594927 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

