Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 5/1 A WR 182TC 2.188
Part #:0220-78787
Catalog #:385 5/1 A WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5:1 | Style: | A |
| Input Diameter (in): | 1.125 in | Product Line: | PowerCube Worm Gear Drive |
| Frame Size: | 180TC | Input HP: | 20 |
| Model Code: | 385 | Service Factor: | 1 |
| Series Code: | 380 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Output RPM: | 350 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Ratio Range: | 5:1 |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 3230 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798595078 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

