Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 50/1 A WR 182TC 2.188
Part #:0220-78793
Catalog #:385 50/1 A WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Output RPM: | 35 |
| Output Diameter (in): | 2.188 in | Input Diameter (in): | 1.125 in |
| Ratio: | 50:1 | Series Code: | 380 |
| Product Line: | PowerCube Worm Gear Drive | Model Code: | 385 |
| Style: | A | Input HP: | 3.37 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1.0 | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Keyway: | 1/4 x 1/8 | Mounting Style: | A |
| Center Distance (in): | 3.75 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 4214 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798595139 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

