Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 60/1 B WR 56C 1.438
Part #:0220-78802
Catalog #:385 60/1 B WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 385 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.625 in | Output RPM: | 29.2 |
| Product Line: | PowerCube Worm Gear Drive | Ratio: | 60:1 |
| Frame Size: | 56C | Product Type: | Right Angle |
| Input HP: | 2.77 | Series Code: | 380 |
| Gear Type: | Worm | Service Factor: | 1 |
| Style: | B | Center Distance (in): | 3.75 |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 3967 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798601335 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

