Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 20/1 B WR 56C 1.938
Part #:0220-78806
Catalog #:385 20/1 B WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Ratio: | 20:1 |
| Model Code: | 385 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Series Code: | 380 | Style: | B |
| Frame Size: | 56C | Output RPM: | 87.5 |
| Input Diameter (in): | 0.625 in | Input HP: | 7.44 |
| Service Factor: | 1 | Center Distance (in): | 3.75 |
| Motor Frame Size: | 56C | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4372 in/lbs |
General Specifications
| UPC: | 662798601373 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

