Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 10/1 B WR 56C 2.000
Part #:0220-78812
Catalog #:385 10/1 B WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Style: | B |
| Model Code: | 385 | Frame Size: | 56C |
| Product Type: | Right Angle | Input HP: | 12.6 |
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Series Code: | 380 | Output RPM: | 175 |
| Product Line: | PowerCube Worm Gear Drive | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 3907 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798601434 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

