Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 10/1 B WR 56C 2.188
Part #:0220-78820
Catalog #:385 10/1 B WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Product Line: | PowerCube Worm Gear Drive |
| Frame Size: | 56C | Style: | B |
| Ratio: | 10:1 | Model Code: | 385 |
| Input Diameter (in): | 0.625 in | Series Code: | 380 |
| Gear Type: | Worm | Input HP: | 12.6 |
| Output RPM: | 175 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 3.75 |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 3907 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798601519 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

