Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 20/1 B WR 56C 2.188
Part #:0220-78822
Catalog #:385 20/1 B WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 20:1 | Input HP: | 7.44 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Product Line: | PowerCube Worm Gear Drive | Model Code: | 385 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Series Code: | 380 | Frame Size: | 56C |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Style: | B | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Ratio Range: | 20:1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4372 in/lbs |
General Specifications
| UPC: | 662798601533 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

