Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 15/1 B WR 143TC 1.938
Part #:0220-78837
Catalog #:385 15/1 B WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Output RPM: | 117 | Service Factor: | 1 |
| Style: | B | Product Line: | PowerCube Worm Gear Drive |
| Series Code: | 380 | Ratio: | 15:1 |
| Gear Type: | Worm | Frame Size: | 140TC |
| Model Code: | 385 | Input HP: | 8.87 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3993 in/lbs |
General Specifications
| UPC: | 662798601687 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

