Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 20/1 B WR 143TC 2.000
Part #:0220-78846
Catalog #:385 20/1 B WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 385 | Frame Size: | 140TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | 380 | Input HP: | 7.44 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 2.000 in |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Style: | B |
| Product Line: | PowerCube Worm Gear Drive | Motor Frame Size: | 140TC |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4372 in/lbs |
General Specifications
| UPC: | 662798601779 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

